IESNA:LM-63-2002
[TEST]P1440313
[TESTLAB]THIRD PARTY NVLAP
[ISSUEDATE]04/15/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA ( NTCLR26040126)
[MANUFAC] COOPER LIGHTING SOLUTIONS - LUMARK
[LUMCAT]XSF100-SFTR-4Hx4V-850-Position 3
[LUMINAIRE] LUMARK ALL SELECTABLE LUMINAIRE 100W w/ NEMA 4 FLOOD DISTRIBUTION 5000K CCT 80 CRI LIGHT ENGINE AT Position 3
[LAMP] (1) 5000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.55A 66.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]5000K
[_SEARCH_APPLICATION]Outdoor, Architectural, Area, Automotive, Commercial, Facade, Landscape, Parking, Parks, 
[MORE]Pedestrian, Prison, Recreation, Roadway, Site, Street, Substation, Security, Corrosion Resistant, Wet Location
[MORE] PATHWAY, PEDESTRIAN, SIDEWALK, WALKWAY, WET LOCATION
[_SEARCH_MOUNTING] CEILING, ROOF
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]10694.5
TILT=NONE
1 -1 1 181 25 1 1 0.4000 0.4000 0.0000
1.000 1 66.0
0.0    1.0    2.0    3.0    4.0    5.0    6.0    7.0    8.0    9.0    
 10.0   11.0   12.0   13.0   14.0   15.0   16.0   17.0   18.0   19.0   
 20.0   21.0   22.0   23.0   24.0   25.0   26.0   27.0   28.0   29.0   
 30.0   31.0   32.0   33.0   34.0   35.0   36.0   37.0   38.0   39.0   
 40.0   41.0   42.0   43.0   44.0   45.0   46.0   47.0   48.0   49.0   
 50.0   51.0   52.0   53.0   54.0   55.0   56.0   57.0   58.0   59.0   
 60.0   61.0   62.0   63.0   64.0   65.0   66.0   67.0   68.0   69.0   
 70.0   71.0   72.0   73.0   74.0   75.0   76.0   77.0   78.0   79.0   
 80.0   81.0   82.0   83.0   84.0   85.0   86.0   87.0   88.0   89.0   
 90.0   91.0   92.0   93.0   94.0   95.0   96.0   97.0   98.0   99.0   
 100.0  101.0  102.0  103.0  104.0  105.0  106.0  107.0  108.0  109.0  
 110.0  111.0  112.0  113.0  114.0  115.0  116.0  117.0  118.0  119.0  
 120.0  121.0  122.0  123.0  124.0  125.0  126.0  127.0  128.0  129.0  
 130.0  131.0  132.0  133.0  134.0  135.0  136.0  137.0  138.0  139.0  
 140.0  141.0  142.0  143.0  144.0  145.0  146.0  147.0  148.0  149.0  
 150.0  151.0  152.0  153.0  154.0  155.0  156.0  157.0  158.0  159.0  
 160.0  161.0  162.0  163.0  164.0  165.0  166.0  167.0  168.0  169.0  
 170.0  171.0  172.0  173.0  174.0  175.0  176.0  177.0  178.0  179.0  
 180.0  
0.0    15.0   30.0   45.0   60.0   75.0   90.0   105.0  120.0  135.0  
 150.0  165.0  180.0  195.0  210.0  225.0  240.0  255.0  270.0  285.0  
 300.0  315.0  330.0  345.0  360.0  
22493.5 22501.6 22394.5 22180.4 21892.9 21561.2 21208.6 20869.9 20551.0 20229.8 
19916.7 19550.1 19084.6 18549.2 17932.4 17264.3 16548.6 15814.2 15093.8 14315.2 
13485.4 12556.6 11499.4 10315.7 9129.8 7944.0 6744.2 5530.8 4415.8 3500.9 
2742.8 2162.6 1718.1 1402.2 1163.5 1026.4 891.0 755.5 677.5 615.7 
565.2 524.2 488.7 458.8 432.5 409.4 388.4 370.2 353.3 336.9 
321.4 307.3 293.9 281.7 269.6 257.8 246.2 235.0 223.2 212.3 
201.1 190.6 180.5 170.3 160.6 151.1 141.6 132.3 123.0 113.2 
103.8 94.4 85.0 76.8 69.1 61.4 54.2 46.8 39.7 32.7 
26.1 20.4 15.0 12.0 9.0 6.0 1.3 0.3 0.2 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
22493.5 22474.8 22330.5 22096.6 21799.8 21447.2 21085.2 20727.9 20383.4 20040.1 
19657.2 19239.4 18755.2 18182.6 17533.2 16812.8 16030.7 15218.3 14382.7 13519.1 
12606.7 11604.6 10742.1 9522.9 8294.3 7137.7 6033.2 4973.5 4003.9 3199.0 
2544.0 2037.4 1639.7 1349.8 1130.9 1003.5 877.7 751.9 677.0 616.5 
567.6 527.4 494.1 465.8 441.6 419.8 400.2 382.5 365.9 349.3 
333.0 316.7 300.9 286.1 271.2 257.0 243.5 230.8 218.5 207.0 
195.8 185.2 175.4 166.1 157.8 149.5 141.6 133.8 125.5 117.3 
108.0 99.3 90.5 81.7 72.6 63.4 55.2 47.2 39.2 31.6 
24.9 19.0 13.8 11.1 8.4 5.7 1.3 0.3 0.2 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
22493.5 22431.8 22257.2 22011.6 21700.9 21340.1 20959.5 20553.3 20146.0 19725.9 
19283.6 18790.1 18265.2 17642.6 16929.2 16141.2 15280.0 14406.0 13490.0 12542.7 
11567.5 10514.9 9460.1 8405.3 7337.6 6296.6 5304.3 4385.5 3562.5 2892.1 
2333.1 1893.7 1557.6 1296.9 1101.5 986.5 872.1 757.6 689.7 636.2 
592.9 557.0 526.7 500.6 477.1 456.5 437.6 420.4 404.2 387.0 
368.8 349.6 330.2 311.4 293.0 275.1 258.1 242.2 228.3 215.4 
202.8 190.7 179.7 169.9 162.1 155.4 148.6 140.0 129.5 119.1 
110.1 112.3 114.7 117.2 97.2 77.9 64.4 54.3 46.0 38.4 
30.9 23.5 17.3 11.8 7.9 3.9 1.3 0.3 0.2 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
22493.5 22394.5 22213.0 21954.6 21622.9 21247.0 20819.9 20359.0 19873.7 19358.1 
18814.6 18238.5 17622.8 16948.9 16212.2 15418.5 14560.8 13633.2 12680.0 11679.1 
10610.0 9606.1 8603.7 7568.1 6561.6 5583.2 4668.7 3852.8 3143.2 2561.5 
2088.0 1716.0 1426.3 1201.5 1065.6 930.0 794.3 711.1 645.6 591.3 
546.1 510.5 480.6 455.3 433.1 413.7 396.8 382.1 367.9 354.0 
340.0 325.2 310.6 295.9 281.4 267.1 252.9 239.1 225.6 212.4 
199.3 187.1 176.5 166.9 158.2 149.8 141.4 132.9 124.6 115.6 
106.3 97.0 87.7 78.3 69.5 60.8 52.7 45.3 38.1 31.1 
24.8 19.2 14.0 11.0 7.9 4.9 2.2 0.5 0.2 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
22493.5 22361.9 22158.3 21888.3 21555.4 21148.1 20687.2 20179.8 19628.1 19018.2 
18378.1 17714.7 17021.1 16268.1 15482.5 14609.6 13684.4 12732.4 11750.1 10728.4 
9748.8 8769.4 7768.5 6785.0 5826.4 4911.9 4074.2 3353.5 2735.1 2245.6 
1847.7 1531.7 1286.5 1092.6 972.1 852.7 733.3 660.7 602.6 554.9 
516.0 483.6 456.4 432.2 410.8 391.7 374.8 359.3 344.9 331.1 
318.0 305.2 292.5 280.1 267.9 256.1 244.6 233.6 222.7 212.3 
201.6 191.1 181.5 171.9 162.6 153.4 144.0 134.6 124.7 114.2 
104.4 94.5 84.6 75.7 67.4 59.4 51.9 44.8 38.0 31.6 
25.7 20.1 15.2 11.7 9.1 6.6 2.9 0.9 0.2 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
22493.5 22328.2 22123.4 21835.9 21484.4 21050.3 20566.1 20031.9 19419.8 18762.2 
18065.1 17299.3 16514.8 15676.9 14793.5 13862.5 12888.3 11892.1 10928.1 9951.7 
8975.0 7998.3 7024.4 6070.0 5151.8 4313.5 3569.1 2937.9 2410.0 1988.1 
1643.1 1373.2 1167.6 1037.5 908.9 780.3 703.4 641.8 591.4 549.3 
514.6 485.6 461.2 439.6 420.4 403.1 387.4 372.7 357.6 343.2 
328.8 314.1 299.2 284.8 270.9 257.7 245.7 234.2 223.2 212.8 
202.9 193.5 184.2 175.7 167.2 158.8 150.6 142.6 133.7 124.3 
115.0 105.4 95.8 86.1 77.0 68.2 59.4 50.6 42.4 34.8 
28.2 22.2 17.0 13.0 9.9 6.8 3.8 1.2 0.3 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
22493.5 22345.7 22065.2 21783.5 21500.7 21067.8 20558.0 20001.7 19382.5 18688.9 
17947.5 17160.8 16304.2 15415.0 14463.0 13490.0 12484.5 11489.6 10504.4 9527.5 
8569.4 7604.5 6651.0 5715.2 4817.2 4014.7 3318.7 2838.0 2357.5 1877.6 
1566.1 1318.4 1126.8 978.3 865.7 776.4 706.7 650.5 603.7 566.1 
534.5 508.2 486.2 467.0 449.9 434.3 419.2 402.8 386.1 369.7 
352.6 335.2 318.2 302.1 286.0 271.3 258.7 246.1 233.5 222.4 
211.4 201.1 192.8 186.8 180.9 173.6 165.8 157.0 147.5 137.1 
129.2 141.7 129.6 109.2 91.8 79.1 69.5 61.3 53.7 46.0 
38.4 31.3 25.3 19.2 13.2 8.2 4.3 1.7 0.5 0.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
22493.5 22338.7 22040.7 21742.8 21440.2 20994.4 20492.8 19948.2 19313.9 18643.5 
17916.1 17145.6 16300.7 15413.8 14486.3 13511.0 12517.1 11516.0 10516.8 9523.1 
8553.6 7581.2 6625.6 5684.9 4778.5 3958.6 3243.0 2766.3 2289.5 1814.4 
1508.3 1269.0 1080.3 936.1 823.4 735.3 665.9 609.9 563.5 526.0 
494.6 468.2 445.5 426.2 409.3 393.9 378.9 364.3 350.1 336.2 
322.4 308.6 295.3 282.0 269.6 257.5 245.3 233.2 222.0 211.3 
200.9 191.3 182.5 174.1 165.8 157.3 148.7 140.4 131.5 122.4 
113.1 103.5 94.0 84.6 75.5 67.3 59.8 51.7 43.4 35.8 
29.7 23.6 17.5 13.6 11.1 8.2 4.5 1.4 0.5 0.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
22493.5 22328.2 22069.8 21808.0 21408.8 20971.2 20489.3 19940.0 19347.6 18712.2 
18040.6 17315.6 16541.6 15711.8 14830.8 13902.0 12922.1 11918.8 10899.1 9869.7 
8869.7 7860.5 6863.1 5894.4 4954.6 4089.5 3330.5 2827.8 2325.1 1827.2 
1512.1 1270.6 1084.5 940.0 825.1 734.9 664.2 605.8 559.1 520.3 
488.3 461.4 438.2 418.5 400.3 384.0 369.0 354.7 341.3 328.4 
315.5 303.4 291.0 278.8 266.8 255.2 243.6 232.1 221.5 211.1 
200.8 190.3 180.6 171.3 162.1 152.9 143.4 133.8 123.7 112.8 
101.9 92.5 83.8 75.2 66.9 59.3 51.7 44.7 37.9 31.5 
26.0 20.5 15.1 11.9 9.5 6.8 3.6 1.2 0.5 0.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
22493.5 22325.9 22058.2 21788.2 21406.4 20981.6 20523.1 20038.9 19514.0 18940.3 
18345.5 17683.3 16971.1 16206.4 15377.8 14481.6 13544.7 12555.5 11530.6 10451.0 
9366.0 8273.5 7190.8 6148.7 5158.5 4257.4 3465.3 2934.0 2402.6 1876.7 
1549.1 1302.2 1112.9 964.2 850.4 759.7 689.1 630.8 584.0 545.7 
514.3 488.1 466.0 447.2 430.9 415.4 400.2 384.4 368.9 353.0 
337.2 321.9 306.5 291.5 276.7 262.7 248.7 234.7 221.1 208.3 
196.2 185.5 176.2 167.3 158.8 150.4 142.2 134.3 126.0 117.2 
108.1 98.7 89.2 79.3 70.0 61.5 53.2 45.0 37.4 31.1 
24.7 18.4 14.0 10.9 8.8 6.1 3.2 1.3 0.5 0.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
22493.5 22325.9 22024.4 21723.0 21420.4 21016.6 20613.9 20194.9 19752.6 19283.6 
18765.7 18187.3 17533.2 16815.1 16014.4 15135.7 14188.3 13218.9 12213.3 11155.7 
10061.2 8898.0 7746.5 6625.8 5571.7 4608.7 3743.8 3028.0 2562.3 2096.7 
1633.4 1358.3 1150.0 992.6 873.4 782.5 713.1 657.6 613.7 578.6 
549.2 524.8 503.0 484.0 467.2 450.3 432.5 412.6 392.7 372.3 
352.3 333.0 314.2 296.2 279.0 264.1 249.7 235.3 222.5 210.1 
198.4 187.2 178.3 170.6 163.5 155.6 146.2 135.3 124.0 116.6 
124.6 129.5 119.7 99.2 84.6 73.8 64.0 55.2 46.8 39.5 
32.2 25.9 19.7 13.5 9.6 5.7 2.7 1.1 0.5 0.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
22493.5 22357.3 22057.0 21756.8 21455.3 21085.2 20707.0 20341.5 19973.8 19585.0 
19141.6 18622.5 18026.7 17343.5 16582.3 15763.0 14909.9 14052.2 13132.7 12130.7 
11053.3 9878.3 8668.8 7450.5 6277.8 5164.3 4167.5 3324.1 2778.3 2232.5 
1691.1 1385.1 1155.2 986.1 859.4 760.1 685.1 624.0 575.4 535.5 
503.1 476.0 452.9 433.2 415.7 399.7 384.4 368.7 352.8 337.1 
321.5 306.1 291.0 276.3 262.7 249.7 236.6 225.1 213.7 202.3 
191.5 181.8 173.4 165.4 157.5 149.8 141.5 133.3 124.7 115.9 
107.0 98.0 88.7 79.6 70.6 62.2 54.1 46.3 39.0 32.2 
26.7 21.2 15.7 13.6 13.1 10.4 5.4 1.5 0.6 0.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
22493.5 22373.6 22088.4 21803.3 21518.2 21158.5 20808.2 20469.5 20144.8 19793.4 
19395.3 18912.3 18343.2 17672.9 16929.2 16182.0 15412.7 14658.5 13862.5 12986.1 
11979.4 10866.4 9634.9 8363.8 7075.7 5826.4 4681.6 3694.1 3069.5 2444.9 
1822.2 1479.8 1222.7 1032.3 890.1 780.3 696.6 631.3 578.8 536.6 
501.3 471.7 446.0 424.2 404.7 387.5 371.4 356.1 341.9 328.4 
315.1 302.6 289.8 277.8 266.4 254.8 243.2 231.6 220.9 210.4 
200.1 190.0 180.1 170.4 160.9 151.0 141.6 132.4 122.7 112.2 
102.1 93.2 84.9 77.1 69.4 61.7 54.3 47.1 40.2 33.8 
28.2 22.6 17.1 14.8 14.5 11.5 5.8 1.6 0.7 0.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
22493.5 22413.2 22155.9 21898.7 21640.4 21284.2 20938.6 20620.8 20312.4 19986.6 
19628.1 19202.1 18678.4 18066.2 17366.8 16624.2 15864.2 15101.9 14328.0 13477.2 
12532.2 11430.6 10231.7 8947.6 7646.4 6359.1 5163.9 4111.5 3222.1 2686.1 
2150.1 1622.6 1328.3 1114.7 951.5 829.8 737.3 663.9 606.5 560.9 
523.7 492.8 467.2 445.2 426.3 409.9 395.0 380.0 365.0 349.9 
334.8 320.2 305.5 290.3 275.8 261.8 247.8 233.8 220.7 207.3 
194.4 183.2 173.7 165.4 157.6 149.9 142.1 134.2 125.9 117.1 
108.3 99.4 90.5 81.5 72.4 63.6 55.5 47.7 40.1 33.0 
27.4 21.7 16.2 13.7 13.4 10.9 6.3 1.9 0.7 0.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
22493.5 22446.9 22301.4 22052.4 21802.1 21478.6 21138.8 20821.0 20511.4 20198.4 
19872.5 19502.4 19056.7 18535.3 17932.4 17232.9 16448.5 15616.4 14723.7 13792.6 
12768.4 11653.5 10431.7 9152.4 7866.0 6618.6 5456.4 4440.0 3529.8 2954.0 
2378.2 1809.0 1476.3 1231.5 1049.8 913.1 812.1 733.6 674.0 626.9 
588.9 557.3 530.0 506.0 484.9 466.2 448.6 431.5 413.2 392.9 
372.7 352.0 332.1 312.8 293.7 275.3 259.7 244.1 228.5 215.3 
202.3 190.1 179.9 171.2 164.5 157.8 150.4 141.3 130.6 120.4 
115.0 116.9 122.3 108.5 88.4 74.7 63.7 55.0 47.1 39.9 
32.9 26.7 20.6 14.5 10.8 6.8 3.4 1.4 0.6 0.3 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
22493.5 22485.3 22394.5 22180.4 21967.4 21753.3 21446.0 21132.9 20801.2 20470.7 
20111.1 19732.8 19302.2 18816.9 18245.5 17590.2 16825.6 15981.8 15026.3 13997.5 
12879.0 11703.5 10483.7 9227.0 7975.8 6772.4 5644.4 4616.5 3714.0 2958.1 
2430.6 1903.7 1545.9 1280.5 1077.9 926.3 810.5 722.3 653.5 599.0 
554.9 518.7 489.5 464.8 443.2 424.2 407.6 392.1 377.3 362.0 
346.2 330.3 314.5 298.6 282.6 266.9 252.9 238.9 224.9 212.5 
200.0 188.5 177.9 168.4 159.7 151.6 143.6 135.7 127.9 119.7 
110.9 102.0 92.8 83.4 74.1 65.3 56.7 48.4 40.4 33.2 
27.3 21.5 15.6 12.3 11.3 9.3 5.7 2.3 0.7 0.3 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
22493.5 22516.7 22487.6 22381.7 22197.8 22014.0 21827.7 21518.2 21196.9 20829.2 
20419.5 19958.6 19443.0 18872.8 18252.4 17571.6 16791.8 15963.2 15036.8 14040.5 
12952.3 11815.3 10631.3 9417.2 8220.5 7026.1 5879.5 4801.1 3827.4 3019.8 
2457.6 1898.3 1533.1 1257.8 1056.2 904.1 790.4 703.9 635.3 582.4 
537.6 501.3 470.0 443.9 420.8 400.0 381.5 364.7 349.2 335.2 
321.8 308.5 295.5 283.2 270.8 258.8 246.8 234.8 223.5 212.5 
201.8 191.6 181.7 172.2 162.8 153.8 144.6 135.5 126.2 116.5 
106.3 96.7 87.9 79.3 70.9 63.0 55.5 48.2 41.3 34.8 
29.0 23.1 17.4 13.4 11.7 9.8 6.5 2.0 0.8 0.3 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
22493.5 22544.7 22563.3 22527.2 22438.8 22313.1 22078.0 21841.7 21605.5 21234.2 
20791.9 20283.3 19697.9 19046.2 18350.2 17587.9 16765.1 15873.6 14906.4 13831.0 
12744.0 11571.0 10421.7 9231.1 8068.2 6919.6 5779.5 4722.8 3760.8 2966.6 
2424.4 1882.5 1521.8 1255.7 1059.3 911.8 800.4 715.5 647.2 592.9 
548.2 511.4 479.9 453.1 430.2 409.8 392.2 376.2 362.3 349.8 
336.6 323.5 309.6 296.2 282.7 269.6 256.5 243.4 230.3 218.2 
206.2 195.0 184.8 176.0 168.0 160.4 152.7 144.4 136.2 127.9 
119.2 110.1 100.8 91.1 81.7 72.8 64.0 56.3 48.4 40.6 
33.1 27.3 21.5 15.8 13.1 11.0 7.1 2.5 1.1 0.3 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
22493.5 22578.4 22628.5 22618.0 22564.5 22476.0 22323.5 22095.4 21813.8 21460.0 
21020.0 20494.0 19881.8 19199.8 18454.9 17633.3 16740.6 15779.3 14742.3 13649.5 
12512.4 11366.7 10214.8 9062.7 7910.7 6768.9 5664.9 4617.3 3691.3 2919.1 
2313.6 1856.0 1513.1 1259.7 1065.3 943.5 822.8 740.8 678.5 627.1 
585.2 550.4 521.8 497.7 476.6 458.6 442.0 426.8 412.6 398.3 
382.8 365.3 347.6 328.9 310.2 291.5 273.9 257.4 243.2 230.2 
218.4 206.7 195.9 187.0 180.9 176.7 171.7 165.1 157.4 148.3 
138.4 128.3 127.4 123.4 105.0 89.5 74.0 63.6 54.8 46.7 
39.2 32.1 25.6 19.7 14.3 10.3 6.3 2.3 0.8 0.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
22493.5 22600.5 22658.7 22661.1 22614.5 22520.2 22355.0 22135.0 21846.4 21484.4 
21072.4 20545.2 19959.8 19299.9 18576.0 17777.6 16923.3 16009.7 14991.4 13933.4 
12806.9 11668.6 10521.5 9374.1 8226.6 7096.5 5983.2 4913.5 3941.4 3112.0 
2442.3 1941.0 1567.6 1293.5 1089.9 970.1 851.5 732.8 664.6 608.9 
563.2 525.8 493.3 465.7 442.0 421.6 403.1 386.7 371.9 358.7 
346.4 332.7 318.4 304.3 290.1 275.3 261.2 247.1 234.3 221.9 
209.9 198.2 187.4 177.8 169.2 160.9 152.9 144.7 136.9 128.7 
120.2 111.6 102.2 92.7 83.3 73.7 65.0 57.3 48.7 40.2 
32.7 25.9 20.0 15.0 12.6 9.2 5.8 2.5 0.7 0.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
22493.5 22608.7 22656.4 22634.3 22550.5 22393.4 22201.3 21945.3 21645.0 21281.9 
20868.7 20396.2 19877.2 19287.1 18642.3 17955.7 17202.7 16388.0 15480.2 14507.2 
13435.3 12301.7 11138.6 9948.6 8758.0 7567.4 6435.8 5330.0 4311.0 3418.9 
2675.3 2103.1 1673.4 1358.4 1128.5 997.6 868.2 738.7 664.9 604.9 
556.0 515.0 480.2 450.8 425.3 403.5 383.4 365.5 349.7 335.7 
322.3 309.6 297.0 284.9 273.1 261.0 249.1 237.4 225.9 214.7 
203.9 193.3 183.1 173.1 163.7 154.8 145.7 136.8 127.7 118.3 
107.9 98.8 89.8 80.9 72.4 64.2 56.5 49.2 42.1 35.4 
29.1 23.2 17.8 13.3 10.6 7.9 5.2 1.9 0.5 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
22493.5 22600.5 22609.8 22530.7 22388.7 22175.7 21923.2 21633.4 21313.3 20973.5 
20616.2 20235.6 19836.4 19367.4 18853.0 18261.8 17594.9 16817.4 15928.3 14961.1 
13876.4 12741.7 11557.1 10322.8 9087.9 7853.1 6676.2 5566.3 4539.8 3638.0 
2860.6 2258.3 1791.1 1445.4 1189.3 1046.7 905.3 763.9 684.4 622.2 
571.7 531.4 497.5 469.3 445.3 424.7 406.2 389.9 375.0 361.5 
348.6 335.2 321.4 307.3 292.5 277.4 261.6 246.8 232.7 219.2 
205.7 192.5 180.2 169.4 160.3 152.1 144.1 136.2 128.4 120.3 
111.8 102.7 93.5 84.4 75.3 66.2 57.6 49.7 42.1 34.6 
28.0 22.1 16.6 11.7 9.2 6.6 3.8 1.2 0.3 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
22493.5 22573.8 22544.7 22419.0 22204.8 21939.5 21626.4 21304.0 20990.9 20667.4 
20360.1 20041.3 19694.4 19270.8 18764.5 18181.4 17508.8 16766.2 15956.2 15081.0 
14097.5 13079.2 11958.4 10796.9 9544.7 8292.0 7039.3 5850.7 4742.2 3775.3 
2954.5 2317.4 1835.7 1476.3 1218.8 1077.4 938.0 798.5 721.6 664.6 
618.0 581.9 551.5 525.8 502.6 481.4 461.4 443.1 425.8 409.0 
391.9 374.2 354.4 334.2 313.3 293.1 272.9 254.7 237.9 222.8 
209.8 197.2 185.0 174.1 165.2 157.4 151.2 144.4 134.7 123.7 
113.9 113.1 112.6 112.1 101.9 83.3 68.5 57.7 48.7 40.7 
33.0 25.5 18.9 13.4 9.6 5.8 2.0 0.4 0.2 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
22493.5 22540.0 22469.0 22294.4 22029.1 21727.7 21379.7 21048.0 20733.7 20433.5 
20129.7 19800.3 19404.6 18920.5 18349.0 17719.4 17040.9 16312.3 15560.5 14800.5 
13984.7 13086.2 12067.8 10936.6 9683.0 8428.9 7174.6 5927.5 4733.1 3716.4 
2889.3 2251.9 1782.6 1437.9 1187.6 1046.8 907.5 768.2 689.9 627.6 
577.0 536.3 501.9 472.7 447.3 424.9 404.8 386.7 371.2 356.4 
342.3 328.5 314.2 300.4 286.5 272.3 258.1 243.7 229.3 214.9 
201.4 188.6 176.9 166.7 158.0 150.0 142.4 134.6 126.5 118.3 
109.5 100.7 91.9 83.0 74.4 66.0 57.0 49.0 41.3 33.5 
26.5 20.3 14.9 12.1 9.4 6.7 1.9 0.4 0.2 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
22493.5 22501.6 22394.5 22180.4 21892.9 21561.2 21208.6 20869.9 20551.0 20229.8 
19916.7 19550.1 19084.6 18549.2 17932.4 17264.3 16548.6 15814.2 15093.8 14315.2 
13485.4 12556.6 11499.4 10315.7 9129.8 7944.0 6744.2 5530.8 4415.8 3500.9 
2742.8 2162.6 1718.1 1402.2 1163.5 1026.4 891.0 755.5 677.5 615.7 
565.2 524.2 488.7 458.8 432.5 409.4 388.4 370.2 353.3 336.9 
321.4 307.3 293.9 281.7 269.6 257.8 246.2 235.0 223.2 212.3 
201.1 190.6 180.5 170.3 160.6 151.1 141.6 132.3 123.0 113.2 
103.8 94.4 85.0 76.8 69.1 61.4 54.2 46.8 39.7 32.7 
26.1 20.4 15.0 12.0 9.0 6.0 1.3 0.3 0.2 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
